• Aluminium pipe with large wall thickness for attaching pipe tooling
  • For highly dynamic processes with maximum output in the automotive industry in press shops and car body construction
  • Can be used in existing plants thanks to simple integration with the appropriate tube clamps
  • Toolings for robots for destacking, loading and unloading presses and for loading load carriers at the end of the line
Product Highlights
  • Lightweight aluminum tube optimized for highly dynamic processes with maximum output rate
  • Compatible with common tooling systems (tube diameters 25, 40 and 60 mm)
  • Compatible with common tooling systems with pipe diameter 25, 40 or 60 mm
  • Few, compact components are easy to design and quick to set up
Pipes SXT-RT
  • Aluminium pipe with large wall thickness (1)
  • Aluminium pipe with large wall thickness (5 to 6 mm)
  • Diameters of 25 to 60 mm
  • Max. Length 3,000 mm
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Filter by