Quick-Change Robot Bayonets SXT-QC-CON

  • Quick change bayonet connection on robot interface for connecting of round tube toolings
  • For highly dynamic processes with maximum output in the automotive industry in press shops and car body construction
  • Can be used in existing plants thanks to simple integration with the appropriate pipe clamps
  • Toolings for robots for destacking, loading and unloading presses and for loading load carriers at the end of the line
Product Highlights
  • High-strength bayonet connection for highly dynamic processes with maximum output quantity
  • Compatible with common tooling systems (tube diameters 40 or 60 mm)
  • Flexible, space-saving solution for various applications with pneumatic media feed-through
  • Few, compact components are easy to design and quick to set up
Quick-Change Robot Bayonets SXT-QC-CON
  • Manually locked / unlocked bayonet connection (1)
  • Flange (2) for connection to the robot interface
  • Connection for tooling (3) with a pipe diameter of 40 and 60 mm
  • With 2, 3, 6 lines or without pneumatic media feed-through (4)
  • Manually locked bayonet connection
  • Pipe diameters of 40 and 60 mm
  • With or without pneumatic media feed-through
The matching documentation for this product is available in this section.

Documents

Language

Filter by