Robot Flanges with Clamping SXT-RF-CL

  • Flange connection to robot interface with pipe clamps for connecting toolings
  • For highly dynamic processes with maximum output in the automotive industry in press shops and car body construction
  • Can be used in existing plants thanks to simple integration with the appropriate pipe clamps
  • Toolings for robots for destacking, loading and unloading presses and for loading load carriers at the end of the line
Product Highlights
  • Durable, lightweight pipe clamps optimized for highly dynamic processes with maximum output rates
  • Weight-optimized, suitable for 1-pipe and 2-pipe systems
  • Compatible with common tooling systems (tube diameters 25, 40 and 60 mm)
  • Standardized industrial robot interface according to ISO 9409-1
Robot Flanges with Clamping SXT-RF-CL
  • Flange connection to robot interface (2)
  • Available in single pipe and double pipe versions (1)
  • Pipe diameters of 40 and 60 mm
  • Pipe clamps (3), for use as an attachable or clampable solution (4)
  • Pipe diameter of 40 and 60 mm
  • Single and double pipe clamps
  • Attachable or clampable clamps
The matching documentation for this product is available in this section.

Documents

Language

Filter by