Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Connection 1 | Ball head 32 mm |
Pressure range (operating pressure) | bar |
Construction use | Magnetic Gripper SGM-HP |
Size | 30/40 |
Size | 30/40 |
Attribute | Value |
---|---|
B | 26 mm |
d | 4.60 mm |
D | 32 mm |
H | 9.90 mm |
H1 | 53 mm |
H2 | 5.20 mm |
H3 | 29.60 mm |
L | 84 mm |
X1 | 74 mm |
Y1 | 12 mm |
Attribute | Value |
---|---|
Size | 30/40 |
Material | Aluminum |
Weight | 210 g |
Size | 30/40 |
Ordering information: HTS-A5 SGM-HP 30/40