Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B | 40 mm |
D | 32 mm |
d | 6.40 mm |
H | 9.40 mm |
H1 | 50 mm |
H2 | 4.50 mm |
H4 | 35 mm |
L | 72 mm |
X1 | 60 mm |
Y1 | 16 mm |
Y2 | 30 mm |
Attribute | Value |
---|---|
Size | 40x121 |
Material | Aluminum |
Weight | 125.70 g |
Shape | End wall |
Ordering information: HTS-A5 EW SGM-HP 40x121 OP