Magnetic Grippers SGM-HP/-HT (Multiple)

Efficient
New
  • Magnetic gripper with very high holding forces for handling e.g. perforated sheets, complex laser-cut workpieces or sheets with holes and cut-outs
  • Handling of ferromagnetic workpieces
  • Large, rectangular suction area for absorbing high peeling forces
  • HT version for high-temperature applications (e.g. hot forming processes)
Product Highlights
  • Bistable function with permanent magnet for safe gripping even in case of power failure
  • Compact design and low weight due to lightweight construction
  • Suitable for demanding operating conditions due to robust gripping surface made of steel alloy with prism-shaped cross-section
  • Individual mounting option also for lateral tooling connection
Magnetic Grippers SGM-HP/-HT (Multiple)
  • Aluminum housing with permanent magnet (1)
  • Bistable version: the magnet positons "grip" and "deposit" are maintained in event of power failure at the compressed air connection (4)
  • Mounting threads for mounting a holder on the top and on two side surfaces (2)
  • Robust, prismatic gripping area enables optimum handling of round or rounded workpieces (3)
  • Option to mount using Schmalz holder system HTS
  • Suction area: 121 x 40 mm
  • Maximum holding force (for 4 mm sheet metal): 1,070 to 1,170 N
  • Very high holding forces and high temperature up to 350° C
The matching documentation for this product is available in this section.

Documents

Language

Filter by