• Needle gripper for handling non-rigid and highly porous materials (primarily textiles)
  • Handling materials that are difficult to grip using vacuum such as composite textiles, fleece, filter materials, insulation and foam materials etc.
  • Flexible handling of materials with changing stacking height due to free selectable stroke adjustment
Product Highlights
  • Gripping with crossing needles and minimal effective area ideal for very unstable and small workpieces
  • Blow off function enables fast and reliable depositing with shortest cycle times
  • Quick start-up and adaptation to the workpiece thanks to tool-free needle stroke adjustment up to max. 20 mm
  • Low weight and double-acting pneumatic cylinder for minimum cycle times
Needle Grippers SNG-AP
  • Driven by double-acting pneumatic cylinders
  • High-strength housing with lightweight design (1)
  • Three sizes with needle strokes of max. 3 mm, 10 mm or 20 mm
  • Adjustment wheel (2) with scale for continuous, simultaneous stroke adjustment
  • Ten needles (3) with diameters of 0.8 mm or 1.2 mm (depending on the model)
  • Insertion angle of 30° or 45° (depending on the model)
  • Needle diameter: 0.8 mm or 1.2 mm
  • No. of needles: 10
  • Needle stroke: 3 mm to 20 mm (variable)
The matching documentation for this product is available in this section.

Documents

Language

Filter by