Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum/pressure switch with digital and analogue output signal
Measuring range | 0.0...1.0 bar |
Shape | Adapter flange |
Construction shape vacuum switch | Switches to - |
Electrical connection | Male connect M8, 4 pole |
Inputs/outputs | 1 anal./1 dig 1...5V |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
VSi P10 D M8-4
Attribute | Value |
---|---|
B | 15.70 mm |
G1 | M5-F |
G3 | M8x1-M |
G5 | M4-F |
H | 24.70 mm |
L | 53 mm |
L1 | 62 mm |
L3 | 5.80 mm |
LG1 | 4.50 mm |
Y2 | 19 mm |
Attribute | Value |
---|---|
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | 0.0...1.0 bar |
Overpressure resistance | 5 bar |
Repeatability | ± 1% of full-scale value |
Hysteresis | Adjustable: 3 to 25% of set value |
Inputs/outputs | 1 anal./1 dig 1...5V |
Switching capacity (max) | 125 mA |
On time | 5 ms |
Indication | LED |
Electrical connection | Male connect M8, 4 pole |
Connection | M5-F |
Voltage | 10.8-30V DC |
Current consumption | 30 mA |
Protection type IP | IP 40/65 (with hose) |
Temperature influence | ± 3% of full-scale value |
Operating temperature | 0 ... 50 °C |
Weight | 23 g |
Product recommendations, accessories and spare parts
Ordering information: VS-P1-A-NPN M8-4
Vacuum and pressure switch VS-V/P is delivered as a ready to connect product (without connection cable).
Available accessories: connection cable, connection hose