ST 25 AL-EL

Part no.: 10.02.01.01680

Hose sleeve

MaterialAluminum
Construction useBasic ejector
External diameter D25 mm
Length L4 mm
Width B46 mm
ST 25 AL-EL
Attribute Value
B 46 mm
dn 20 mm
D 25 mm
D1 37 mm
L 4 mm
L1 51 mm
L2 12 mm
Attribute Value
Pressure range (operating pressure) bar
Operating temperature 0 ... 0 °C
Weight 50.50 g
Material Aluminum

Ordering information: ST 25 AL-EL