Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Exhaust air set
Attribute | Value |
---|---|
B | 31 mm |
d1 | 4.50 mm |
G4 | G1/2"-F |
H | 82.50 mm |
L | 71 mm |
X1 | 60 mm |
Y1 | 20 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Weight | 40 g |
Ordering information: ABL-SET SBPL/SCPL M