• Compact ejector for handling of airtight or slightly porous workpieces in the electronics, electrical engineering, packing, robotics and automobile industries
Compact Ejectors SCPi / SMPi

The product family Compact Ejectors SCP / SMP phases out and is still available until 12-31-2023

Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture): Compact Ejectors SCPi / SMPi

Product Highlights
  • Optimized air consumption due to finely graduated suction rate (nozzle sizes 1.0 to 3.0 mm)
  • Versatile modular system for various requirements
  • Automatic air saving function (optional) minimizes energy costs in continuous operation
  • Digital vacuum monitoring (optional) via LED display and user friendly membrane keypad
Compact Ejectors SCP / SMP
  • Main body (5) made of anodized aluminum
  • Functions suction valve optionally NO (normally open) or NC (normally closed) (7)
  • Blow-off valve NC (8), filter (3), silencer (4) and non-return valve all integrated
  • Optional: electronic vacuum switch (1), integrated air saving function, mounting plate for block installation
  • Compact ejectors with air saving function incl. cable
  • Vacuum connection (2) and compressed air connection (6)
  • Suction rate up to 200 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
The matching documentation for this product is available in this section.

Documents

Language

Filter by