Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mini-pump, compact ejector with minimum size
Nozzle diameter | 0.7 mm |
Suction rate (max.) | 12 l/min |
Air consumption suction | 21 l/min |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Control valve | Normally open |
construction shape compact ejectors | Blow-off function |
Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture):
Compact Ejectors SCPMb / SCPMc / SCPMi
Attribute | Value |
---|---|
B | 10.20 mm |
d | 3.20 mm |
G1 | M5-F |
G2 | M5-F |
H | 37.50 mm |
H1 | 84 mm |
H2 | 24 mm |
H3 | 5 mm |
L1 | 64.50 mm |
L2 | 25.50 mm |
X1 | 25 mm |
Y1 | 15 mm |
Attribute | Value |
---|---|
Suction rate (max.) | 12 l/min |
Nozzle diameter | 0.70 mm |
Degree of evacuation | 85 % |
Air consumption suction | 21 l/min |
Suction rate (max.) | 0.70 m³/h |
Air consumption suction | 1.30 m³/h |
Max. air consumption blow off | 26 l/min |
Air consumption blow off | 1.60 m³/h |
Sound level suction | 67 dB(A) |
Sound level free | 70 dB(A) |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure optimal | 4.50 bar |
Recomm. internal hose diameter compressed air | 2 mm |
Recomm. internal hose diameter vacuum | 2 mm |
Control valve | Normally open |
Weight | 80 g |
Operating temperature | 0 ... 45 °C |
Suction rate (max.) | 0.42 cfm |
Air consumption suction | 0.74 cfm |
Air consumption blow off | 0.94 cfm |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Pressure optimal | 65.20 psi |
Product family | SCPM |
Product recommendations, accessories and spare parts
Ordering information: SCPM 07 NO A
Compact ejector SCPM is delivered as a ready-to-connect product (without connection cable).
Available spare parts: silencer, filter element (filter insert)
Available accessories: connection cable