Mini-pump, compact ejector with minimum size

Nozzle diameter0.5 mm
Suction rate (max.)6 l/min
Air consumption suction13 l/min
Pressure range (operating pressure)2.0 ... 6.0 bar
Control valveNormally closed
construction shape compact ejectorsBlow-off function
Functionelectronic vacuum switch
Compact Ejectors SCPMb / SCPMc / SCPMi

The product family SCPM 05 NC A VS-T phases out and is still available until 12-31-2023

Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture): Compact Ejectors SCPMb / SCPMc / SCPMi

SCPM 05 NC A VS-T
Attribute Value
B 10.20 mm
d 3.20 mm
G1 M5-F
G2 M5-F
H 37.20 mm
H1 106.80 mm
H2 24 mm
H3 5 mm
L 56.50 mm
L1 64.50 mm
L2 6 mm
X1 25 mm
Y1 15 mm
Attribute Value
Suction rate (max.) 6 l/min
Nozzle diameter 0.50 mm
Degree of evacuation 85 %
Air consumption suction 13 l/min
Suction rate (max.) 0.40 m³/h
Air consumption suction 0.80 m³/h
Max. air consumption blow off 26 l/min
Air consumption blow off 1.60 m³/h
Sound level suction 62 dB(A)
Sound level free 62 dB(A)
Pressure range (operating pressure) 2.0 ... 6.0 bar
Pressure optimal 4.50 bar
Recomm. internal hose diameter compressed air 2 mm
Recomm. internal hose diameter vacuum 2 mm
Control valve Normally closed
Weight 90 g
Operating temperature 0 ... 45 °C
Suction rate (max.) 0.21 cfm
Air consumption suction 0.46 cfm
Air consumption blow off 0.94 cfm
Pressure range (operating pressure) 29.0 ... 87.0
Pressure optimal 65.20 psi
Product family SCPM

Documents

Choose language

Ordering information: SCPM 05 NC A VS-T

Compact ejector SCPM is delivered as a ready-to-connect product (without connection cable).

 

Available spare parts: silencer, filter element (filter insert)

Available accessories: connection cable