SB 260 445 4 IE3-TYP1 ER

Part no.: 10.04.01.00130

Vacuum Blower for high suction rate

Efficient
Suction rate (50 Hz)260 m³/h
Vacuum (50 Hz)445 mbar
Rated power 50 Hz4 kW
ConstructionIE3:EU/CN/IND
Voltage at 50HzD230V/Y400V ±10%
PermissionUL/CSA
withElectro-pneumatic reversing
Weight98.5 kg
SB 260 445 4 IE3-TYP1 ER
Attribute Value
B 496 mm
B1 497 mm
d 13 mm
G1 G2"-M
H 574 mm
H2 134 mm
L 790 mm
X1 435 mm
Y1 446 mm
Attribute Value
Suction rate (50 Hz) 260 m³/h
Max. vacuum 445 mbar
Rated power 50 Hz 4 kW
Protection type IP IP 55
Weight 98.50 kg
Voltage at 50Hz D230V/Y400V ±10%
Permission UL/CSA
Product family SB-ER


The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: SB 260 445 4 IE3-TYP1 ER

Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.