SB 370 390 5.5 IE3-TYP1 ER

Part no.: 10.04.01.00143

Vacuum Blower for high suction rate

Efficient
Suction rate (50 Hz)370 m³/h
Suction rate (60 Hz)440 m³/h
Vacuum (50 Hz)390 mbar
Vacuum (60 Hz)360 mbar
Rated power 50 Hz5.5 kW
Rated power 60 Hz6.6 kW
ConstructionIE3:EU/CN/IND
Voltage at 50HzD400V/Y690V ±10%
Voltage at 60HzD460V ±10%
PermissionUL/CSA
withElectro-pneumatic reversing
Weight110.5 kg
SB 370 390 5.5 IE3-TYP1 ER
Attribute Value
B 537 mm
B1 559 mm
d 13 mm
G1 G2-1/2"-M
H 646 mm
H2 134 mm
L 1146 mm
X1 730 mm
Y1 506 mm
Attribute Value
Suction rate (50 Hz) 370 m³/h
Max. vacuum 390 mbar
Rated power 50 Hz 5.50 kW
Protection type IP IP 55
Weight 110.50 kg
Voltage at 50Hz D400V/Y690V ±10%
Voltage at 60Hz D460V ±10%
Permission UL/CSA
Product family SB-ER


The documentation is also fully available in English.

Documents

Language

Ordering information: SB 370 390 5.5 IE3-TYP1 ER

Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.