EVE-TR-X 140 AC3 IE3-TYP1 VBV

Part no.: 10.03.01.00333

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Current typethree-phase current
Voltage at 50HzD230V/Y400V ±10%
Voltage at 60HzD265V/Y460V ±10%
Voltage at 60 Hz optD230V/Y400V±10% (no IE3)
Suction rate (50 Hz)129 m³/h
Suction rate (60 Hz)154 m³/h
Sound level at 50 Hz76 dB(A)
Vacuum (50 Hz)-900 mbar
Vacuum (60 Hz)-800 mbar
ConstructionIE3:EU/CN/IND
withVacuum-limitter valve
Rated power 50 Hz4 kW
Rated power 60 Hz4.8 kW
PermissionIE3
Weight112 kg
EVE-TR-X 140 AC3 IE3-TYP1 VBV
Attribute Value
B 470 mm
B2 107.50 mm
d 12 mm
G3 G1-1/2"-F
G5 M8-F
H 336 mm
L 829 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122.50 mm
Attribute Value
Suction rate (50 Hz) 129 m³/h
Suction rate (60 Hz) 154 m³/h
Voltage at 50Hz D230V/Y400V ±10%
Voltage at 60Hz D265V/Y460V ±10%
Rated power 50 Hz 4 kW
Rated power 60 Hz 4.80 kW
Sound level at 50 Hz 76 dB(A)
Weight 112 kg
Protection type IP IP 55
Current type AC3
Product family EVE-TR-X


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR-X 140 AC3 IE3-TYP1 VBV

Vacuum pump EVE-TR-X is delivered as a ready to connect product.

 

Available spare parts: filter insert, set of parts subject to wear

Available accessories: vacuum regulation valve