• Vacuum unit for use as pneumatically driven vacuum supply with internal regulation
  • Vacuum is generated only when a load is connected
  • Suitable for all vacuum clamping and handling tasks
Product Highlights
  • The stand-alone solution with ejector, monitoring and control for all clamping and handling tasks
  • Air saving function (optional) ensures economical continuous operation
  • Nozzle system made of brass
  • Steel housing
  • Safety non-return valve
  • Manometer
  • Type VER 15 with internal regulation with the aid of an adjustable pneumatic vacuum switch
  • Coating RAL 7035
  • Suction rate 69 l/min
  • Max. vacuum: 80 %
The matching documentation for this product is available in this section.

Documents

Language

Filter by