Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 50 |
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/8-IG |
Vacuum connection | G1/8"-F |
Attribute | Value |
---|---|
dn | 3.50 mm |
Dmax(S) | 53.50 mm |
Ds | 50 mm |
G1 | G1/8"-F |
H | 31 mm |
LG1 | 9 mm |
SW1 | 14 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 91 N |
Volume | 7 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (empf.) d | 4 mm |
Size | 50 |
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 17.30 g |
Product family | PFYN |
Product recommendations, accessories and spare parts
Ordering information: PFYN 50 HT1-60 G1/8-IG
Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled). The delivery consists of:
Available spare parts: suction cup PFG, connection nipple SA-NIP