• Handling of metal sheets with fast acceleration rates (shorter cycle times)
  • Handling of thin steel sheets and aluminium sheets without deformation
  • Secure gripping of oily metal sheets thanks to special groove on the bottom of the suction cup
Product Highlights
  • Modular suction cup with reusable nipple through simple screw mounting from below
  • Wear optimized friction disc and friction force optimization through two elastomer components
  • No separation necessary during recycling, as the suction cup is made completely of plastics
  • Large, structured support surface made of special material prevents deep drawing and withstands the highest lateral forces even on oily sheets
  • Soft, flexible sealing lip seals optimally, even on slightly curved surfaces
  • Robust and hard-wearing suction cup SAFT-C with single sealing lip, special groove and inner support
  • Suitable for use together with special tooling
  • Separate suction cup and friction disc, made of different elastomer materials
  • Suction cup made completely of plastic (no metal insert)
  • Suction cup and friction disc can be replaced separately, retaining the connection nipple
  • Diameters: 60 and 80 mm
  • Material: NBR

Filter by