Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Vacuum connection | G1/8"-M |
Attribute | Value |
---|---|
Dmax(S) | 33.30 mm |
Ds | 30 mm |
dn | 4.10 mm |
G1 | G1/8"-M |
H | 17.70 mm |
LG1 | 7.50 mm |
SW1 | 14 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 34 N |
Pull-off force | 34 N |
Volume | 1.60 cm³ |
Curve radius (min) (convex) | 35 mm |
Hose diameter (rec.) d | 4 mm |
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 11.20 g |
Product family | SUF |
Number of folds | 0 |
Ordering information: SUF 30 NBR-55 G1/8-AG
Suction cup SUF (elastomer part + connector) is delivered assembled.
Available spare parts: suction cup SUF, connector SC