Round suction plate for handling and separation of flat, porous or absorbent workpieces
Separation of workpieces by injection of a throttled flow of compressed air into a separate area of the suction cup
Product Highlights
Special suction cups with double sealing lip for flat, porous or absorbent materials such as MDF and hard fibre
Separation function by compressed air impulse prevents self-adhesion when stacking porous boards
Fastest cycle times thanks to low own volume
High suction force with small dimensions
Robust, wear-resistant suction cup SPC with double sealing lip, consisting of two seals (inner and outer) and aluminum supporting plate
Seals are clipped securely into the supporting plate with specially shaped sections
Inner seal separates the central cell for the flow of compressed air from the vacuum area
When worn, the seals can be replaced separately; the aluminum supporting plate can be re-used
The supporting plate has one threaded hole in the center (for connection of the compressed air A) for the separation (1) and a second threaded hole towards the edge (for connection of the vacuum B) for gripping
Series SPC-TV with touch valve: deactivation of unused suction cups to prevent the entry of unwanted air
Diameter: 160 to 250 mm
Material: NBR
Supporting plate securely clipped to elastomer part
The matching documentation for this product is available in this section.