Bellows Suction Cups FGA SI-MD (1.5 Folds)

  • Special new material for use in processes utilizing metal detectors or cameras, e.g. the food industry
  • Handling food products such as bread, pizza or baked goods on discharge conveyors
  • Handling at temperatures up to 180° C
  • Use in food industry processes requiring metal-detectable suction cups

Our Highlights...

  • Suction cup made of special metal-detectable material SI-MD
  • Special material silicone (pastel blue)

Your Benefits...

  • Reliable handling in the food industry
  • Food-safe according to FDA and BfR regulations; temperature resistant from -30° C to 180° C; visible distinguishable

  • Extradurable suction cup (2) made of special material SI-MD
  • Insertable thanks to connection nipple (SA-NIP)
  • Suction cup and nipple (1) interchangeable within same product family (3)

Additional Purchase Notes

  • The suction cup is distinguished by a bluish hue that is common in the food industry
  • This suction cup family is only available as required