Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (rectangular)
Dimensions (LxB) | 80 x 30 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Nipple material | Aluminum |
Connection | G1/8-IG |
Number of folds | 3.5 |
Attribute | Value |
---|---|
b2 | 9 mm |
B1 | 24 mm |
Bmax(S) | 33 mm |
Bs | 24 mm |
G1 | G1/8"-F |
H | 39 mm |
l2 | 59 mm |
L1 | 74 mm |
LG1 | 6 mm |
Lmax(S) | 83 mm |
Ls | 74 mm |
Z (Stroke) | 15.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 29 N |
Volume | 41 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Hose diameter (empf.) d | 6 mm |
Dimensions (LxB) | 80 x 30 |
Number of folds | 3.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Weight | 68 g |
Product family | FSGB-R |
Product recommendations, accessories and spare parts
Ordering information: FSGB-R 80x30 SI-50 G1/8-IG
Suction cup FSGB-R (elastomer part + connection plate) is delivered assembled. The assembly consists of:
Available spare parts: suction cup FGB-R
Available accessories: supporting frames