Bellows Suction Cups SPB2 P (2.5 Folds)

  • Round bellows suction cup with 2.5 folds used for palletizing and depalletizing processes in the packaging industry
  • Handling of packaging materials such as cardboards, rigid and flexible packaging
  • Handling of blister packaging, shrink-wrapped products, plastic bags or trays
  • Used in area gripping systems and "suction cup carpets"; optionally integrated flow resistances to reduce leakage occurring at partial occupancy
Product Highlights
  • Fast, tool-free installation and removal through push-in function
  • Flexible sealing lip optimized for cardboard boxes, packaging material and other unstable surfaces
  • Soft bellows suction with large stroke at low restoring force ideal for use in gripping systems
  • FDA compliant silicone SI allows direct food contact
Bellows Suction Cups SPB2 P (2.5 Folds)
  • Round bellows suction cup SPB2 P with 2.5 folds (3) and soft, flexible sealing lip
  • Integrated flow restrictor (2) with diameters from 0.8 to 1.5 mm
  • Machine side existing hole for tool-free assembly through push-in function (1)
  • Optional integration of filter screen (4) as a pre-filter (120 µm filter pore size)
  • Diameter: 20 and 40 mm
  • Material: SI (use in the food industry)
  • Push-in function
The matching documentation for this product is available in this section.

Documents

Language

Filter by