Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Supporting frame
Attribute | Value |
---|---|
B | 25 mm |
L | 75 mm |
Attribute | Value |
---|---|
Material | Spring steel X10 CrNi |
Weight | 1.20 g |
Ordering information: ST-RAHM 75x25 1