Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Nipple family | N 005 |
Thread G1 | G1/8"-M |
Length L1 | 17.5 mm |
Length L | 5 mm |
Fitting length | 5 mm |
Nominal diameter dn | 2 mm |
Material | Aluminum |
Attribute | Value |
---|---|
dn | 2 mm |
D | 8 mm |
D2 | 5 mm |
G1 | G1/8"-M |
L | 5 mm |
L1 | 17.50 mm |
L2 | 2.50 mm |
L3 | 2 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Attribute | Value |
---|---|
Nipple family | N 005 |
Material | Aluminum |
Weight | 4.10 g |
Ordering information: SA-NIP N005 G1/8-AG DN200