Communication module for use in conjunction with the quick-change module RMQC within the End-of-Arm Ecosystem MATCH
Configure and parameterize vacuum and mechanical grippers of the MATCH platform via the associated intuitive setup wizard
Storage of up to 15 different workpiece recipes for flexible use of grippers and end effectors in automated processes
Various mechanical and vacuum grippers are available to match the workpiece and the handling task
If the requirements change, the system is quickly and easily adapted
Product Highlights
Robot-independent use of intelligent vacuum and mechanical grippers of the MATCH platform thanks to translation from IO-Link to digital inputs and outputs
Intuitive setup wizard for easy and guided parameterization of the end effector
Simple and space-saving installation directly in the control cabinet of the robot due to compact design incl. DIN rail mounting
Capture, evaluate and visualize value-added data including cloud connection
Compact housing for control cabinet installation by means of DIN rail mounting (5)
Status display (1)
Ethernet connections for configuration or diagnostics with computer via setup wizard (2)
Connection for quick-change module RMQC (IO-Link) (4)
Connections for robot controller (digital I/O) (3)
Suitable for End-of-Arm Ecosystem MATCH
Translation from IO-Link to digital inputs and outputs
Control via 24V digital I/O using digital setup wizard
The matching documentation for this product is available in this section.