• Magnetic gripper for handling of perforated metal sheets, complex laser-cut workpieces and metal sheets with holes and apertures
  • Handling of ferromagnetic workpieces
Product Highlights
  • Permanent magnet allows safe handling without voltage source
  • Compact design and low weight
  • Easily replaceable friction ring absorbs high lateral forces
  • Robust design for use in welding cells
  • Due to the possibility of interlocking also optimal for elongated workpieces
Magnetic Grippers SGM
  • Robust aluminum housing (4) with permanent magnet (2)
  • Clip-on, easy to replace friction ring (5)
  • Bistable design: the magnet settings “grip” (A) and “deposit” (B) are maintained in event of power failure at the compressed air connection (6)
  • Standard connection threads (1) in top cover; mounting threads (3) for holder systems HTS on three sides
  • The holder system HTS offers several options for mounting a gripper onto the gripping apparatus; HTS...D version for interlocking and mounting two grippers
  • SGM-S with piston control for sensor recognition of piston position of the magnetic gripper, can not be retrofitted
  • Diameter: 30 to 70 mm
  • Holding force: 35 to 290 N
  • Universal applications
The matching documentation for this product is available in this section.

Documents

Language

Filter by