Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +61 3 9215 8800 or schmalz@schmalz.com.au
Attribute | Value |
---|---|
dn | 5.50 mm |
D | 13 mm |
G1 | G1/4"-F |
L | 15 mm |
L1 | 28 mm |
L2 | 13 mm |
LG1 | 12 mm |
SW1 | 17 mm |
SW2 | 6 mm |
Attribute | Value |
---|---|
Nipple family | N 033 |
Material | Aluminum |
Weight | 9 g |
Ordering information: SA-NIP N033 G1/4-IG DN550