Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SFF 30 SI-55 SC040
Attribute | Value |
---|---|
d | 11.20 mm |
Dk | 15.60 mm |
Dmax(S) | 32 mm |
Ds | 30 mm |
H | 22.20 mm |
H2 | 15.70 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 19 N |
Volume | 3 cm³ |
Size | 30 |
Nipple family | N 033 |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 50 Shore A |
Weight | 3.10 g |
Product family | SGP |
Ordering information: SGP 30 SI-50 N033