Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Thread G1 | G1/4"-M |
Fitting length | 5 mm |
Material | Aluminum |
External diameter D | 12.5 mm |
Nominal size | 350 |
Spanner size SW2 | 5 mm |
Attribute | Value |
---|---|
dn | 3.50 mm |
D | 12.50 mm |
D2 | 8.50 mm |
G1 | G1/4"-M |
L | 5 mm |
L1 | 28.50 mm |
L2 | 11.50 mm |
L3 | 2 mm |
LG1 | 10 mm |
SW1 | 17 mm |
SW2 | 5 mm |
Attribute | Value |
---|---|
Nipple family | N 013 |
Material | Aluminum |
Weight | 8.30 g |
Ordering information: SA-NIP N013 G1/4-AG DN350