Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup insert for preventing deformation of sensitive workpieces
Attribute | Value |
---|---|
D | 17.40 mm |
H | 4.10 mm |
Attribute | Value |
---|---|
Use | SPB1-20 |
Material | Polyamide |
Weight | 0.50 g |
Ordering information: SPI 18 PA SPB1-20