ROB-SET VEE UR

Part no.: 10.01.36.00280

Complete vacuum end effector system for connection to lightweight robots

Construction useVacuum end effector
forUniversal Robots
ROB-SET VEE UR
Attribute Value
B 133 mm
H 142 mm
D 62.50 mm
Attribute Value
Pressure range (operating pressure) bar
Suction rate (max.) 42.50 l/min
Operating temperature 0 ... 60 °C
Weight 0.35 kg


The technical properties of the robot types may vary by region. The stated compatibility of the set is based on standard European models.

Ordering information: ROB-SET VEE UR

The handling set VEE is delivered unassembled. The delivery consists of:

  • Flange plate FLAN-PL
  • Vacuum module VEE-QCMV
  • Vacuum end effector VEE

Available spare parts: suction cup SPF / SPB1, silencer SD, ejector module SEP

Available accessories: vacuum end effector VEE, starter set VEE SET-ECBPi, vacuum / compressed air hose VSL