STV-GE G3/8-AG 14

Part no.: 10.08.02.00211

Push-in Fitting, straight

Thread G1G3/8"-M
Hose diameter14 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D21.5 mm
Length L30.5 mm
STV-GE G3/8-AG 14
Attribute Value
D 21.50 mm
d 14 mm
G1 G3/8"-M
dn 10.30 mm
L 30.50 mm
L1 37.80 mm
L2 22.10 mm
LG1 7.30 mm
SW1 22 mm
Attribute Value
Hose type Hose D = 14 d = 11
Hose type 14-11
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 50 g
Product family STV

Ordering information: STV-GE G3/8-AG 14

The push-in fittings are supplied in the desired design.