STV-GE G3/8-AG 8

Part no.: 10.08.02.00237

Push-in Fitting, straight

Thread G1G3/8"-M
Hose diameter8 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D14.6 mm
Length L17.4 mm
STV-GE G3/8-AG 8
Attribute Value
D 14.60 mm
d 8 mm
G1 G3/8"-M
dn 6 mm
L 17.40 mm
L1 25 mm
L2 11.80 mm
LG1 7.60 mm
SW1 20 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 25 g
Product family STV

Ordering information: STV-GE G3/8-AG 8

The push-in fittings are supplied in the desired design.