ST G3/8-AG 9 MS-V

Part no.: 10.08.03.00159

Hose sleeve

Thread G1G3/8"-M
Hose diameter (rec.) d9 mm
MaterialBrass
Surfacenickel plated
Length L6 mm
Nominal diameter dn7.4 mm
ST G3/8-AG 9 MS-V
Attribute Value
dn 7.40 mm
D 8.50 mm
G1 G3/8"-M
L 6 mm
L1 43 mm
LG1 10 mm
SW1 19 mm
Attribute Value
Material Brass
Weight 31 g

Ordering information: ST G3/8-AG 9 MS-V

The accessories for screw fittings are supplied in the desired design.