Schmalz

Please try again later or contact your local contact person.

FGA 63 NK-45 N018

Part no.: 10.01.06.00690

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size63
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Number of folds1.5
Design Data
Design image
Attribute Value
d 8  mm
d1 14.5  mm
d2 44.5  mm
D1 67  mm
Dk 18  mm
Dmax(S) 68  mm
Ds 60  mm
H 34  mm
H2 13  mm
H3 18.8  mm
Z (Stroke) 15  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Number of folds 1.5
Suction force (-600mbar) 85  N
Size 63
Suction cup material Natural rubber NK
Weight 20.3  g
Workpiece radius min. (convex) 75  mm
Product family FGA
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart