SET FXC-FMC
Part no.: 10.01.21.01291
Mounting set
| Length L | 119 (mm) |
| Width B | 119 (mm) |
| Height H | 9.6 (mm) |
| Measuring range [bar] | bar |
| Thread G1 | G1/2"-F |
| Utilization design | Vacuum area gripping system FXC-FMC |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 119 mm |
| B2 | 90 mm |
| d1 | 6.6 mm |
| d2 | 6.6 mm |
| D mk1 | 52 mm |
| D mk2 | 85 mm |
| G1 | G1/2"-F |
| H | 9.6 mm |
| L | 119 mm |
| L2 | 90 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.5 g |
Documentation
Documentation
