Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxB) | 154 x 128 |
Length L | 154 mm |
Width B | 128 mm |
Height H | 50 mm |
Stroke Z | 10 mm |
Clamping range | 12.0 ... 80.0 mm |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
VCMC-K1-QUICK 170x135x50 15-85
Attribute | Value |
---|---|
B | 128 mm |
D | 100 mm |
H | 50 mm |
H1 | 88 mm |
L | 154 mm |
Z (Stroke) | 10 mm |
Attribute | Value |
---|---|
Weight | 0.60 kg |
Product recommendations, accessories and spare parts
Ordering information: VCMC-K1 154x128x50
The mechanical clamp VCMC-K1 is delivered assembled. The product consists of:
Available spare parts: clamping plate