• Hose-free Schmalz clamping system for console tables from SCM / Morbidelli, fully compatible with original equipment
  • The vacuum blocks are mechanically pre-fixed via the console
  • The integrated sensing valve allows unused vacuum blocks to remain on the machine table
  • TVN system from SCM = S4 system from Schmalz (width of console 109 mm)

Note

SCM / Morbidelli is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from SCM / Morbidelli.

Product Highlights
  • Highest holding forces in wood applications thanks to optimized seals and friction pads
  • Highest dimensional accuracy for more precision in the production process
  • Wide range of products offers maximum flexibility and enables short set-up times
  • Suction plates can be replaced quickly, easily and economically without tools
Vacuum Blocks VCBL-S4
  • Upper suction plate (1) for fixing the workpiece
  • Robust plastic main body (2)
  • Dovetail mount (3) for mechanical pre-fixation on SCM / Morbidelli consoles
  • Sealing frame (4) optimized for easy sliding of the vacuum block on the console
  • Touch valve (5) for activating the vacuum
  • For SCM TVN consoles with 109 mm console width
  • Integrated sensing valve
  • With mechanical pre-fixation
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by