Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for SCM/Morbidelli console - Type 6
Dimensions (LxB) | 128x60 |
Height H | 50 mm |
Add. function | Touch valve |
Attribute | Value |
---|---|
B | 60 mm |
B1 | 135 mm |
H | 50 mm |
L | 128 mm |
L1 | 138 mm |
Ordering information: VCBL-S6-HD-CUP 128x60x50 TV
The vacuum block VCBL-S6-HD is delivered assembled. The product consists of:
Available spare parts: sealing gasket, suction plate, screw M10, O-ring
Available accessories: switching cams, magnet for start and pilot machine tables