Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Accessories for mGrip finger gripper
Accessories | Power and Signal Cables -2m |
Type | SRCU-Mini |
Weight | 750 g |
Attribute | Value |
---|---|
L | 2000 mm |
Type | SRCU-Mini |
Attribute | Value |
---|---|
Accessories | Power and Signal Cables -2m |
Weight | 750 g |
Ordering information: ACCS-mGrip CAB-SET-2
The accessories are optimally adapted to the finger grippers mGrip.