Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Double nipple with wrench flats
Attribute | Value |
---|---|
dn | 11 mm |
G1 | |
L | 5 mm |
LG1 | 9 mm |
SW1 | 19 mm |
Attribute | Value |
---|---|
Material | |
Weight | 29 g |
Ordering information: DOP-NIP-S G3/8-AGx5
Handling of flexible, non-rigid components Handling of materials which are difficult to grip with vacuum, such as textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.