VSL 4-2.7 PA MI-TR

Part no.: 10.07.09.00063

Hose for vacuum and compressed-air systems

External diameter D4 mm
Internal diameter d2.7 mm
Length max.50 m
Material hosePA
Bending radius min.30 mm
Pressure range (operating pressure)-0.95 ... 20.00 bar
Operating temperature-40 ... 90 °C
VSL 4-2.7 PA MI-TR
Attribute Value
d 2.70 mm
D 4 mm
Attribute Value
Hose type 4-2.7
Pressure range (operating pressure) -0.95 ... 20.00 bar
Operating temperature -40 ... 90 °C
Bending radius min. 30 mm
Length max. 50 m
Weight/Meter 7.30 g/m
Weight/Meter 0.01 kg/m
Material hose PA
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 4-2.7 PA MI-TR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp