Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Plug connection, T
Hose diameter | 10 mm |
Material | Brass |
Operating temperature | -20 ... 80 °C |
Length L | 55.5 mm |
Attribute | Value |
---|---|
d | 10 mm |
D1 | 16.70 mm |
H | 27.70 mm |
H1 | 36 mm |
L | 55.50 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 10 d = 7 |
Hose type | 10-7 |
Material | Brass |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 59 g |
Product family | STV |
Product recommendations, accessories and spare parts
External diameter D | 10 mm |
Internal diameter d | 7 mm |
Length max. | 50 m |
Material hose | PE |
Bending radius min. | 60 mm |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -30 ... 70 °C |
External diameter D | 10 mm |
Internal diameter d | 7 mm |
Length max. | 50 m |
Material hose | PU |
Bending radius min. | 60 mm |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -40 ... 85 °C |
Ordering information: SVB-T 10
Handling of flexible, non-rigid components
Handling of materials which are difficult to grip with vacuum, such as textiles, fleece, filters, woven fibreglass or carbon-fibre, woven aramide, foam materials, etc.