Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Connection 1 | Bolt with slot Ø19mm |
Shape | integrated nozzle |
Suction cup connection | Rectangular adapter |
Connection | Rectangular adapter |
Add. function | Atmospheric ventilation |
Attribute | Value |
---|---|
B | 46 mm |
B1 | 86.90 mm |
B2 | 31 mm |
B3 | 32 mm |
D | 19 mm |
G4 | G1/8"-F |
H | 24.50 mm |
H1 | 42.10 mm |
H2 | 4.80 mm |
L | 40.30 mm |
L1 | 81.05 mm |
L2 | 60.80 mm |
L3 | 11.70 mm |
Attribute | Value |
---|---|
Weight | 226 g |
Product family | HT-SG-I |
Ordering information: HT-SG A2 I 10 46 RA AV VS
The holders for suction cups HT-SG I are delivered as a ready-to-connect product.
Available accessories: push-in fittings STV-GE