FLK G1/4-IG M10x1.25-AG

Part no.: 10.01.03.00206

Flexible suction cup mounting for adaptation to sloping surfaces

Thread G1G1/4"-F
Thread G2M10x1.25-M
Operating temperature0 ... 70 °C
FLK G1/4-IG M10x1.25-AG
Attribute Value
dn 2.80 mm
G1 G1/4"-F
G2 M10x1.25-M
L 32 mm
LG1 10.50 mm
LG2 8 mm
SW1 17 mm
W 12 °
Attribute Value
Bending moment 8 Nm
Vertical load 500 N
Weight 26 g
Product family FLK

Ordering information: FLK G1/4-IG M10x1.25-AG

Jointed mounting Flexolink FLK is delivered as a ready-to-connect product.