Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Attribute | Value |
---|---|
D | 35 mm |
d | 40 mm |
d1 | 8.50 mm |
H | 66 mm |
H2 | 25 mm |
L | 49.50 mm |
L2 | 26 mm |
L3 | 22 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Female |
Weight | 105 g |
Product family | SXT |
Ordering information: SXT-CON-GB-F-D40
The connections (geared) SXT-CON-GB are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly: