Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling
Attribute | Value |
---|---|
D | 35 mm |
d | 25.40 mm |
d1 | 8.50 mm |
H | 56 mm |
H2 | 20 mm |
L | 39.50 mm |
L2 | 21 mm |
L3 | 17 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Female |
Weight | 100 g |
Product family | SXT |
Ordering information: SXT-CON-GB-F-1IN
The connections (geared) SXT-CON-GB are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly: