Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling
External diameter D | 25 mm |
Length L | 100.8 mm |
Material | Aluminum |
Shape | Gear Braket both sides |
Attribute | Value |
---|---|
D | 25 mm |
Dk | 35 mm |
G1 | M8-F |
L | 100.80 mm |
L2 | 80.80 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Gear Braket both sides |
Weight | 140 g |
Product family | SXT |
Ordering information: SXT-EXT-GB2-100
The extensions (geared) SXT-EXT are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly: